??
CAD model selection
Selectable products: 1
77206
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313KK - Clamp, short with saddle
Bill of material
77206
BESTNR
Order No.
77206
NUT
for T-Slot
20
SPSC
with Clamping Screw
M20 x 20 x 200 mm
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MIN
H1 min.
0 mm
H1MAX
H1 max.
65 mm
B1
Diameter
22 mm
B2
66 mm
L
144 mm
D
84 mm
E1
32 mm
E2
42 mm
H2
50 -100 mm
K
20 mm
POS
GEW
Weight
1880 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077204
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D