??
CAD model selection
Selectable products: 1
73940
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313K - Clamp, short with saddle
Bill of material
73940
BESTNR
Order No.
73940
GR
Size
18
SPSC
for Clamping Screw
M16 mm
POS
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
Clamping height H1 max.
55 mm
B1
Diameter
18 mm
B2
56 mm
L
130 mm
D
74 mm
E1
29 mm
E2
38 mm
H2
42 - 84 mm
K
18 mm
GEW
Weight
809 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073947
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D