??
CAD model selection
Selectable products: 1
73965
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313K - Clamp, short with saddle
Bill of material
73965
BESTNR
Order No.
73965
GR
Size
26
SPSC
for Clamping Screw
M24 mm
POS
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
Clamping height H1 max.
75 mm
B1
Diameter
25 mm
B2
76 mm
L
174 mm
D
100 mm
E1
39 mm
E2
52 mm
H2
54 -111 mm
K
24 mm
GEW
Weight
1718 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073961
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73965
Order No.73965
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 176.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.