??
CAD model selection
Selectable products: 1
73973
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313K - Clamp, short with saddle
Bill of material
73973
BESTNR
Order No.
73973
GR
Size
32
SPSC
for Clamping Screw
M30 mm
POS
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
Clamping height H1 max.
80 mm
B1
Diameter
31 mm
B2
90 mm
L
200 mm
D
110 mm
E1
44 mm
E2
61 mm
H2
62 -125 mm
K
28 mm
GEW
Weight
2785 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073978
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D