??
CAD model selection
Selectable products: 1
73981
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314AT - Clamping unit to clamp outside of the tool table
Bill of material
73981
BESTNR
Order No.
73981
SPK
Clamping force
25 kN
MD
Tightening torque
170 Nm
NUT
for T-Slot
22
G
Thread
M16 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
30 mm
HMAX
45 mm
A
168 mm
EMAX
40 mm
L
165 mm
K1
35 mm
K2
55 mm
SW1
24 mm
SW2
8 mm
GEW
Weight
2126 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073985
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D