??
CAD model selection
Selectable products: 1
73999
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314AT - Clamping unit to clamp outside of the tool table
Bill of material
73999
BESTNR
Order No.
73999
SPK
Clamping force
15 kN
MD
Tightening torque
70 Nm
NUT
for T-Slot
18
G
Thread
M12 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
20 mm
HMAX
35 mm
A
105 mm
EMAX
29 mm
L
125 mm
K1
27 mm
K2
40 mm
SW1
18 mm
SW2
6 mm
GEW
Weight
840 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073992
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D