??
CAD model selection
Selectable products: 1
74633
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314AVK - Stepped clamp with adjusting support screw, complete
Bill of material
74633
BESTNR
Order No.
74633
NUT
for T-Slot
16 mm
SCHR
with Clamping Screw
M16 x 16 x 125
HMIN
H min.
13 mm
HMAX
H max.
58 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
18 mm
L
125 mm
DXLS
Thread x Length
M16 x 55 mm
A
25 mm
A1
10 mm
A2
12.5 mm
B2
50 mm
E1
26 mm
E2
45 mm
GEW
Weight
1510 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074630
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74633
Order No.74633
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 158.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D