??
CAD model selection
Selectable products: 1
74658
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314AVK - Stepped clamp with adjusting support screw, complete
Bill of material
74658
BESTNR
Order No.
74658
NUT
for T-Slot
20 mm
SCHR
with Clamping Screw
M20 x 20 x 160
HMIN
H min.
16 mm
HMAX
H max.
77 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
22 mm
L
160 mm
DXLS
Thread x Length
M20 x 69 mm
A
30 mm
A1
12 mm
A2
15 mm
B2
60 mm
E1
30 mm
E2
60 mm
GEW
Weight
2800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074654
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D