??
CAD model selection
Selectable products: 1
74567
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314AV - Stepped clamp with adjusting support screw
Bill of material
74567
BESTNR
Order No.
74567
SCHR
for Clamping Screw
M12, M14 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
H min.
10 mm
HMAX
H max.
55 mm
B1
14 mm
L
100 mm
DXLS
Thread x Length
M12 x 49
A
20 mm
A1
8 mm
A2
10.0 mm
B2
40 mm
E1
21 mm
E2
40 mm
GEW
Weight
580 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074562
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D