??
CAD model selection
Selectable products: 1
74575
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314AV - Stepped clamp with adjusting support screw
Bill of material
74575
BESTNR
Order No.
74575
SCHR
for Clamping Screw
M16, M18 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
H min.
13 mm
HMAX
H max.
62 mm
B1
18 mm
L
125 mm
DXLS
Thread x Length
M16 x 55
A
25 mm
A1
10 mm
A2
12.5 mm
B2
50 mm
E1
26 mm
E2
45 mm
GEW
Weight
1140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074579
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D