??
CAD model selection
Selectable products: 1
74054
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314S - Support screw
Bill of material
74054
BESTNR
Order No.
74054
DXLS
Size
M20 x 109 mm
D1
Diameter
50 mm
K
16 mm
GEW
Weight
400 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772074050
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number74054
Order No.74054
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 131.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.