??
CAD model selection
Selectable products: 1
373951
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314VK - Tapered clamp with adjusting support screw, complete
Bill of material
373951
BESTNR
Order No.
373951
NUT
for T-Slot
28
SCHR
with Clamping Screw
M24x28x250
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
30 mm
HMAX
130 mm
B1
26 mm
L
250 mm
DXLS
Thread x Length
M24 x137
A
35 mm
B2
70 mm
E1
35 mm
E2
105 mm
GEW
5716 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772373955
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D