??
CAD model selection
Selectable products: 1
382002
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314VK - Tapered clamp with adjusting support screw, complete
Bill of material
382002
BESTNR
Order No.
382002
NUT
for T-Slot
42
SCHR
with Clamping Screw
M36x42x400
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
24 mm
HMAX
150 mm
B1
43 mm
L
400 mm
DXLS
Thread x Length
M30 x180
A
80 mm
B2
100 mm
E1
80 mm
E2
170 mm
GEW
25683 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772382001
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D