??
CAD model selection
Selectable products: 1
70268
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314VK - Tapered clamp with adjusting support screw, complete
Bill of material
70268
BESTNR
Order No.
70268
NUT
for T-Slot
10
SCHR
with Clamping Screw
M10x10x80
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
8 mm
HMAX
32 mm
B1
11 mm
L
80 mm
DXLS
Thread x Length
M10 x 39
A
15 mm
B2
30 mm
E1
15 mm
E2
30 mm
GEW
340 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070267
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D