??
CAD model selection
Selectable products: 1
70276
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314VK - Tapered clamp with adjusting support screw, complete
Bill of material
70276
BESTNR
Order No.
70276
NUT
for T-Slot
12
SCHR
with Clamping Screw
M12x12x100
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
10 mm
HMAX
40 mm
B1
14 mm
L
100 mm
DXLS
Thread x Length
M12 x 49
A
20 mm
B2
40 mm
E1
21 mm
E2
40 mm
GEW
700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070274
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70276
Order No.70276
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 138.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.