??
CAD model selection
Selectable products: 1
72801
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314VK - Tapered clamp with adjusting support screw, complete
Bill of material
72801
BESTNR
Order No.
72801
NUT
for T-Slot
12
SCHR
with Clamping Screw
M12x12x160
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
24 mm
HMAX
92 mm
B1
14 mm
L
100 mm
DXLS
Thread x Length
M12 x 94
A
20 mm
B2
40 mm
E1
21 mm
E2
40 mm
GEW
830 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072803
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D