??
CAD model selection
Selectable products: 1
72942
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314VK - Tapered clamp with adjusting support screw, complete
Bill of material
72942
BESTNR
Order No.
72942
NUT
for T-Slot
16
SCHR
with Clamping Screw
M16x16x160
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
15 mm
HMAX
83 mm
B1
18 mm
L
125 mm
DXLS
Thread x Length
M16 x 90
A
25 mm
B2
50 mm
E1
26 mm
E2
45 mm
GEW
1610 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072940
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number72942
Order No.72942
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 160.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.