??
CAD model selection
Selectable products: 1
373928
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314V - Tapered clamp with adjusting support screw
Bill of material
373928
BESTNR
Order No.
373928
SCHR
for Clamping Screw
M24 mm
HMIN
20 mm
HMAX
80 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
26 mm
L
250 mm
DXLS
Thread x Length
M24 x 87
A
35 mm
B2
70 mm
E1
35 mm
E2
105 mm
GEW
Weight
4340 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772373924
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D