??
CAD model selection
Selectable products: 1
374439
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314V - Tapered clamp with adjusting support screw
Bill of material
374439
BESTNR
Order No.
374439
SCHR
for Clamping Screw
M36 M42 mm
HMIN
24 mm
HMAX
150 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
43 mm
L
400 mm
DXLS
Thread x Length
M30 x180
A
80 mm
B2
100 mm
E1
80 mm
E2
170 mm
GEW
Weight
24350 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772374433
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D