??
CAD model selection
Selectable products: 1
70151
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314V - Tapered clamp with adjusting support screw
Bill of material
70151
BESTNR
Order No.
70151
SCHR
for Clamping Screw
M24 mm
HMIN
20 mm
HMAX
83 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
26 mm
L
200 mm
DXLS
Thread x Length
M24 x 87
A
30 mm
B2
70 mm
E1
35 mm
E2
80 mm
GEW
Weight
3200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070151
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70151
Order No.70151
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 195.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.