??
CAD model selection
Selectable products: 1
70177
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314V - Tapered clamp with adjusting support screw
Bill of material
70177
BESTNR
Order No.
70177
SCHR
for Clamping Screw
M10 mm
HMIN
8 mm
HMAX
37 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
11 mm
L
80 mm
DXLS
Thread x Length
M10 x 39
A
15 mm
B2
30 mm
E1
15 mm
E2
30 mm
GEW
Weight
200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070175
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D