??
CAD model selection
Selectable products: 1
70821
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314V - Tapered clamp with adjusting support screw
Bill of material
70821
BESTNR
Order No.
70821
SCHR
for Clamping Screw
M12 M14 mm
HMIN
10 mm
HMAX
92 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
14 mm
L
100 mm
DXLS
Thread x Length
M12 x 94
A
20 mm
B2
40 mm
E1
21 mm
E2
40 mm
GEW
Weight
635 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070823
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D