??
CAD model selection
Selectable products: 1
70235
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314Z - Step clamp
Bill of material
70235
BESTNR
Order No.
70235
B1
11.0 mm
L
125 mm
SCM
for clamp. screw metric
M10 mm
SCZ
for clamp. screw inch
3/8 Inch
A
15 mm
B2
30 mm
B3
12 mm
E1
15 mm
E2
70 mm
GEW
Weight
350 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070236
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D