??
CAD model selection
Selectable products: 1
70243
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314Z - Step clamp
Bill of material
70243
BESTNR
Order No.
70243
B1
9.0 mm
L
100 mm
SCM
for clamp. screw metric
M8 mm
SCZ
for clamp. screw inch
5/16 Inch
A
12 mm
B2
25 mm
B3
10 mm
E1
13 mm
E2
60 mm
GEW
Weight
180 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070243
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D