??
CAD model selection
Selectable products: 1
70334
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314Z - Step clamp
Bill of material
70334
BESTNR
Order No.
70334
B1
18.0 mm
L
200 mm
SCM
for clamp. screw metric
M16 M18 mm
SCZ
for clamp. screw inch
5/8 Inch
A
25 mm
B2
50 mm
B3
18 mm
E1
26 mm
E2
110 mm
GEW
Weight
1500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070335
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D