??
CAD model selection
Selectable products: 1
70359
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314Z - Step clamp
Bill of material
70359
BESTNR
Order No.
70359
B1
6.6 mm
L
50 mm
SCM
for clamp. screw metric
M6 mm
SCZ
for clamp. screw inch
1/4 Inch
A
10 mm
B2
20 mm
B3
8 mm
E1
10 mm
E2
20 mm
GEW
Weight
55 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070359
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70359
Order No.70359
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 113.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.