??
CAD model selection
Selectable products: 1
70383
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314Z - Step clamp
Bill of material
70383
BESTNR
Order No.
70383
B1
14.0 mm
L
100 mm
SCM
for clamp. screw metric
M12 M14 mm
SCZ
for clamp. screw inch
1/2 Inch
A
20 mm
B2
40 mm
B3
14 mm
E1
21 mm
E2
40 mm
GEW
Weight
450 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070380
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D