??
CAD model selection
Selectable products: 1
70409
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6314Z - Step clamp
Bill of material
70409
BESTNR
Order No.
70409
B1
22.0 mm
L
160 mm
SCM
for clamp. screw metric
M20 M22 mm
SCZ
for clamp. screw inch
3/4 Inch
A
30 mm
B2
60 mm
B3
22 mm
E1
30 mm
E2
60 mm
GEW
Weight
1700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070403
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D