??
CAD model selection
Selectable products: 1
70870
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GN - Forked clamp with shoe
Bill of material
70870
BESTNR
Order No.
70870
B1
11 mm
L1
125 mm
SCM
for clamp. screw metric
M10 mm
SCZ
for clamp. screw inch
3/8 Inch
A
20 mm
B2
30 mm
B3
20 mm
L2
38 mm
L3
24 mm
GEW
Weight
380 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070878
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number70870
Order No.70870
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 137.30EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.