??
CAD model selection
Selectable products: 1
70888
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GN - Forked clamp with shoe
Bill of material
70888
BESTNR
Order No.
70888
B1
14 mm
L1
160 mm
SCM
for clamp. screw metric
M12 M14 mm
SCZ
for clamp. screw inch
1/2 Inch
A
25 mm
B2
40 mm
B3
24 mm
L2
47 mm
L3
30 mm
GEW
Weight
800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070885
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D