??
CAD model selection
Selectable products: 1
70912
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GN - Forked clamp with shoe
Bill of material
70912
BESTNR
Order No.
70912
B1
18 mm
L1
250 mm
SCM
for clamp. screw metric
M16 M18 mm
SCZ
for clamp. screw inch
5/8 Inch
A
30 mm
B2
50 mm
B3
28 mm
L2
57 mm
L3
36 mm
GEW
Weight
1850 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070915
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D