??
CAD model selection
Selectable products: 1
70938
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GN - Forked clamp with shoe
Bill of material
70938
BESTNR
Order No.
70938
B1
22 mm
L1
315 mm
SCM
for clamp. screw metric
M20 M22 mm
SCZ
for clamp. screw inch
3/4 Inch
A
40 mm
B2
60 mm
B3
35 mm
L2
68 mm
L3
45 mm
GEW
Weight
3600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070939
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D