??
CAD model selection
Selectable products: 1
70961
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GN - Forked clamp with shoe
Bill of material
70961
BESTNR
Order No.
70961
B1
33 mm
L1
315 mm
SCM
for clamp. screw metric
M30 mm
SCZ
for clamp. screw inch
1 1/4 Inch
A
50 mm
B2
80 mm
B3
50 mm
L2
88 mm
L3
56 mm
GEW
Weight
6000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772070960
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D