??
CAD model selection
Selectable products: 1
376202
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GNG - Clamp with nose, closed
Bill of material
376202
BESTNR
Order No.
376202
B1
22 mm
L1
500 mm
SCM
for clamp. screw metric
M20 M22 mm
SCZ
for clamp. screw inch
3/4 Inch
A
50 mm
B2
60 mm
B3
35 mm
E1
68 mm
E2
400 mm
L3
45 mm
GEW
Weight
7440 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376208
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D