??
CAD model selection
Selectable products: 1
376244
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315GNG - Clamp with nose, closed
Bill of material
376244
BESTNR
Order No.
376244
B1
26 mm
L1
315 mm
SCM
for clamp. screw metric
M24 mm
SCZ
for clamp. screw inch
1 Inch
A
40 mm
B2
70 mm
B3
43 mm
E1
83 mm
E2
200 mm
L3
56 mm
GEW
Weight
4560 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376246
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D