??
CAD model selection
Selectable products: 1
73189
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315VK - Stepped clamp with adjusting support screw, complete
Bill of material
73189
BESTNR
Order No.
73189
NUT
for T-Slot
10
SCHR
with Clamping Screw
M10 x 10 x 80 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
8 mm
HMAX
37 mm
B1
11 mm
L
100 mm
DXLS
Thread x Length
M 10 x 39 mm
A
20 mm
B2
30 mm
E2
70 mm
GEW
Weight
403 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073183
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73189
Order No.73189
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 148.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.