??
CAD model selection
Selectable products: 1
73197
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315VK - Stepped clamp with adjusting support screw, complete
Bill of material
73197
BESTNR
Order No.
73197
NUT
for T-Slot
12
SCHR
with Clamping Screw
M12 x 12 x 100 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
10 mm
HMAX
48 mm
B1
14 mm
L
125 mm
DXLS
Thread x Length
M 12 x 49 mm
A
25 mm
B2
40 mm
E2
90 mm
GEW
Weight
920 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073190
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D