??
CAD model selection
Selectable products: 1
73254
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315VK - Stepped clamp with adjusting support screw, complete
Bill of material
73254
BESTNR
Order No.
73254
NUT
for T-Slot
18
SCHR
with Clamping Screw
M16 x 18 x 125 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
13 mm
HMAX
56 mm
B1
18 mm
L
160 mm
DXLS
Thread x Length
M 16 x 55 mm
A
30 mm
B2
50 mm
E2
110 mm
GEW
Weight
1880 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073251
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D