??
CAD model selection
Selectable products: 1
73262
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315VK - Stepped clamp with adjusting support screw, complete
Bill of material
73262
BESTNR
Order No.
73262
NUT
for T-Slot
20
SCHR
with Clamping Screw
M20 x 20 x 160 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
16 mm
HMAX
77 mm
B1
22 mm
L
200 mm
DXLS
Thread x Length
M 20 x 69 mm
A
40 mm
B2
60 mm
E2
135 mm
GEW
Weight
3610 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073268
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73262
Order No.73262
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1112.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:55 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.