??
CAD model selection
Selectable products: 1
73288
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315VK - Stepped clamp with adjusting support screw, complete
Bill of material
73288
BESTNR
Order No.
73288
NUT
for T-Slot
22
SCHR
with Clamping Screw
M20 x 22 x 160 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
16 mm
HMAX
75 mm
B1
22 mm
L
200 mm
DXLS
Thread x Length
M 20 x 69 mm
A
40 mm
B2
60 mm
E2
135 mm
GEW
Weight
3650 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073282
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D