??
CAD model selection
Selectable products: 1
71258
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6315V - Stepped clamp with adjusting support screw
Bill of material
71258
BESTNR
Order No.
71258
GR
Size
22
SCHR
for Clamping Screw
M20, M22 mm
HMIN
H min.
16 mm
HMAX
H max.
85 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
22 mm
L
200 mm
DXLS
Thread x Length
M20 x 69 mm
A
40 mm
B2
60 mm
E2
135 mm
GEW
Weight
2600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071257
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71258
Order No.71258
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 189.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.