??
CAD model selection
Selectable products: 1
71274
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316VK - Cranked clamp with adjusting support screw, complete
Bill of material
71274
BESTNR
Order No.
71274
NUT
for T-Slot
10
SCHR
with Clamping Screw
M10 x 10 x 80
HMIN
22 mm
HMAX
46 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
11 mm
L
100 mm
D
Thread
M 10 mm
LS
39 mm
A
15 mm
B2
30 mm
E1
36.0 mm
E2
32 mm
GEW
Weight
440 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071271
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D