??
CAD model selection
Selectable products: 1
71290
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316VK - Cranked clamp with adjusting support screw, complete
Bill of material
71290
BESTNR
Order No.
71290
NUT
for T-Slot
14
SCHR
with Clamping Screw
M12 x 14 x100
HMIN
28 mm
HMAX
56 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
14 mm
L
125 mm
D
Thread
M 12 mm
LS
49 mm
A
20 mm
B2
40 mm
E1
44.0 mm
E2
40 mm
GEW
Weight
926 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071295
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71290
Order No.71290
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 152.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D