??
CAD model selection
Selectable products: 1
71308
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316VK - Cranked clamp with adjusting support screw, complete
Bill of material
71308
BESTNR
Order No.
71308
NUT
for T-Slot
16
SCHR
with Clamping Screw
M16 x 16 x125
HMIN
36 mm
HMAX
71 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
18 mm
L
160 mm
D
Thread
M 16 mm
LS
55 mm
A
25 mm
B2
50 mm
E1
51.5 mm
E2
50 mm
GEW
Weight
1859 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071301
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71308
Order No.71308
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 170.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.