??
CAD model selection
Selectable products: 1
71316
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316VK - Cranked clamp with adjusting support screw, complete
Bill of material
71316
BESTNR
Order No.
71316
NUT
for T-Slot
18
SCHR
with Clamping Screw
M16 x 18 x125
HMIN
36 mm
HMAX
69 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
18 mm
L
160 mm
D
Thread
M 16 mm
LS
55 mm
A
25 mm
B2
50 mm
E1
51.5 mm
E2
50 mm
GEW
Weight
1875 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071318
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D