??
CAD model selection
Selectable products: 1
71324
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316VK - Cranked clamp with adjusting support screw, complete
Bill of material
71324
BESTNR
Order No.
71324
NUT
for T-Slot
22
SCHR
with Clamping Screw
M20 x 22 x160
HMIN
43 mm
HMAX
92 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
22 mm
L
200 mm
D
Thread
M 20 mm
LS
69 mm
A
30 mm
B2
60 mm
E1
59.0 mm
E2
70 mm
GEW
Weight
3352 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071325
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D