??
CAD model selection
Selectable products: 1
71332
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316VK - Cranked clamp with adjusting support screw, complete
Bill of material
71332
BESTNR
Order No.
71332
NUT
for T-Slot
20
SCHR
with Clamping Screw
M20 x 20 x160
HMIN
43 mm
HMAX
92 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
22 mm
L
200 mm
D
Thread
M 20 mm
LS
69 mm
A
30 mm
B2
60 mm
E1
59.0 mm
E2
70 mm
GEW
Weight
3322 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071332
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71332
Order No.71332
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1111.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.