??
CAD model selection
Selectable products: 1
71217
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316V - Cranked clamp with adjusting support screw
Bill of material
71217
BESTNR
Order No.
71217
SCHR
for Clamping Screw
M20, M22 mm
HMIN
43 mm
HMAX
92 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
22 mm
L
Support screw
200 mm
D
Thread
M20 mm
LS
69 mm
A
30 mm
B2
60 mm
E1
59.0 mm
E2
70 mm
GEW
Weight
2669 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071219
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D