??
CAD model selection
Selectable products: 1
71266
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6316V - Cranked clamp with adjusting support screw
Bill of material
71266
BESTNR
Order No.
71266
SCHR
for Clamping Screw
M24 mm
HMIN
52 mm
HMAX
115 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
26 mm
L
Support screw
200 mm
D
Thread
M24 mm
LS
87 mm
A
35 mm
B2
70 mm
E1
76.5 mm
E2
60 mm
GEW
Weight
3810 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071264
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number71266
Order No.71266
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1121.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:54 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.