??
CAD model selection
Selectable products: 1
71340
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6317 - Double goose-neck clamp
Bill of material
71340
BESTNR
Order No.
71340
B1
Diameter
18 mm
L
100 mm
G
for Clamping Screw
M12 - M18 mm
A
20 mm
B2
40 mm
B3
20 mm
C
16 mm
E
26 mm
H
40 mm
GEW
Weight
620 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772071349
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D